Grove Gear 20YF-2-1.000-56C-50-L4
Part #:20YF-2-1.000-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LQ: | 4.46 in |
| AG: | 4.65 | AF: | 0.19 |
| AE2: | 0.85 | AB: | 3.69 |
| AJ: | 5.88 | I: | 3.61 in |
| D: | 2.31 | LL: | 2.12 in |
| H: | 0.53 in | BF: | 0.41 |
| BE: | 0.38 in | P: | 1.38 in |
| T: | 1 | AA: | 8 |
| BD: | 5.88 | G: | 1.82 |
| Center Distance (in): | 2.063 in | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Output RPM: | 35 | Gear Type: | Worm |
| Model Code: | 20YF | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.063 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series Code: | OE |
| Assembly: | YF-2 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.563 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 719 in/lbs |

