Grove Gear 20YF-2-1.000-56C-50-L9
Part #:20YF-2-1.000-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | AF: | 0.19 |
| AG: | 4.65 | BD: | 5.88 |
| H: | 0.53 in | G: | 1.82 |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
| BF: | 0.41 | I: | 3.61 in |
| P: | 1.38 in | LL: | 2.12 in |
| V: | 1.94 in | BE: | 0.38 in |
| LQ: | 4.46 in | T: | 1 |
| D: | 2.31 | AA: | 8 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | 20YF |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.563 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.063 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Service Factor: | 1 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

