Grove Gear 20YF-2-1.000-56C-60-L1
Part #:20YF-2-1.000-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AA: | 8 |
| AE2: | 0.85 | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.82 |
| BF: | 0.41 | D: | 2.31 |
| AK: | 4.5 | V: | 1.94 in |
| I: | 3.61 in | H: | 0.53 in |
| AG: | 4.65 | AB: | 3.69 |
| T: | 1 | BE: | 0.38 in |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| LQ: | 4.46 in | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 16 |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.491 |
| Output Shaft Direction: | 2 | Model Code: | 20YF |
| Output Key: | 1/4 X 2.50 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Center Distance (in): | 2.063 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

