Grove Gear 20YF-2-1.000-56C-7.5-L1
Part #:20YF-2-1.000-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | T: | 1 |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 1.94 in | AF: | 0.19 |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
| D: | 2.31 | BF: | 0.41 |
| AE2: | 0.85 | AA: | 8 |
| P: | 1.38 in | LL: | 2.12 in |
| I: | 3.61 in | G: | 1.82 |
| H: | 0.53 in | BD: | 5.88 |
| LQ: | 4.46 in | AG: | 4.65 |
Technical Specifications
| Output RPM: | 233 | Center Distance (in): | 2.063 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.39 | Series Code: | OE |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Model Code: | 20YF | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

