Grove Gear 20YF-2-1.000-56C-7.5-L2
Part #:20YF-2-1.000-56C-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | BF: | 0.41 |
| BE: | 0.38 in | P: | 1.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | AK: | 4.5 |
| AF: | 0.19 | I: | 3.61 in |
| BD: | 5.88 | AG: | 4.65 |
| LQ: | 4.46 in | D: | 2.31 |
| T: | 1 | AA: | 8 |
| G: | 1.82 | V: | 1.94 in |
| LL: | 2.12 in | AE2: | 0.85 |
Technical Specifications
| Bore Code: | 16 | Model Code: | 20YF |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.39 | Output RPM: | 233 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

