Grove Gear 20YF-2-1.000-56C-7.5-L9
Part #:20YF-2-1.000-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 1.38 in |
| LL: | 2.12 in | AK: | 4.5 |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
| AA: | 8 | D: | 2.31 |
| AJ: | 5.88 | AB: | 3.69 |
| H: | 0.53 in | BE: | 0.38 in |
| V: | 1.94 in | T: | 1 |
| G: | 1.82 | I: | 3.61 in |
| LQ: | 4.46 in | BD: | 5.88 |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Model Code: | 20YF |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.39 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Center Distance (in): | 2.063 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

