Grove Gear 20YF-2-1.000-56C-80-L1
Part #:20YF-2-1.000-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 5.88 |
| AJ: | 5.88 | AB: | 3.69 |
| AF: | 0.19 | G: | 1.82 |
| T: | 1 | AA: | 8 |
| H: | 0.53 in | AK: | 4.5 |
| Center Distance (in): | 2.063 in | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.85 |
| D: | 2.31 | LQ: | 4.46 in |
| AG: | 4.65 | LL: | 2.12 in |
| I: | 3.61 in | P: | 1.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Model Code: | 20YF | Input HP @ 1750 RPM: | 0.304 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.063 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output RPM: | 21.9 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 547 in/lbs |

