How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | AB: | 3.69 |
| T: | 1 | AJ: | 5.88 |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| H: | 0.53 in | V: | 1.94 in |
| AE2: | 0.85 | P: | 1.38 in |
| AK: | 4.5 | BF: | 0.41 |
| LQ: | 4.46 in | BE: | 0.38 in |
| I: | 3.61 in | AG: | 4.65 |
| LL: | 2.12 in | BD: | 5.88 |
| AA: | 8 | AF: | 0.19 |
Technical Specifications
| Output RPM: | 21.9 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.304 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 16 | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.063 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Model Code: | 20YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

