Grove Gear 20YF-2-1.000-56C-80-L9
Part #:20YF-2-1.000-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | BE: | 0.38 in |
| AB: | 3.69 | AK: | 4.5 |
| BD: | 5.88 | H: | 0.53 in |
| AA: | 8 | AF: | 0.19 |
| LQ: | 4.46 in | I: | 3.61 in |
| LL: | 2.12 in | AE2: | 0.85 |
| V: | 1.94 in | T: | 1 |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 2.31 | G: | 1.82 |
| P: | 1.38 in | AG: | 4.65 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.304 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 2.063 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Ratio: | 80:1 |
| Model Code: | 20YF | Input RPM: | 1,750 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

