How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AF: | 0.19 |
| AG: | 4.65 | BF: | 0.28 |
| AB: | 3.69 | LL: | 2.12 in |
| H: | 0.53 in | D: | 2.31 |
| AJ: | 3.75 | G: | 1.82 |
| AK: | 3 | Center Distance (in): | 2.063 in |
| P: | 1.38 in | BD: | 3.88 |
| I: | 3.61 in | AE2: | 0.85 |
| AA: | 8 | BE: | 0.38 in |
| LQ: | 4.46 in | V: | 1.94 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Center Distance (in): | 2.063 | Model Code: | 20YF |
| Motor Frame Size: | 48CZ | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/8 X 1/16 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.491 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.5 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

