Grove Gear 20YF-2-1.125-48CZ-60-L1
Part #:20YF-2-1.125-48CZ-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 4.65 |
| G: | 1.82 | AK: | 3 |
| BD: | 3.88 | P: | 1.38 in |
| V: | 1.94 in | I: | 3.61 in |
| LQ: | 4.46 in | AB: | 3.69 |
| T: | 1.125 | H: | 0.53 in |
| AE2: | 0.85 | AF: | 0.19 |
| LL: | 2.12 in | BF: | 0.28 |
| AA: | 8 | AJ: | 3.75 |
| D: | 2.31 | Center Distance (in): | 2.063 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.491 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.5 | Ratio Range: | 60:1 |
| Motor Frame Size: | 48CZ | Model Code: | 20YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/8 X 1/16 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

