How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | AE2: | 0.85 |
| AF: | 0.19 | BE: | 0.38 in |
| AA: | 8 | LQ: | 4.46 in |
| AG: | 4.65 | P: | 1.38 in |
| D: | 2.31 | BF: | 0.28 |
| V: | 1.94 in | AB: | 3.69 |
| I: | 3.61 in | G: | 1.82 |
| T: | 1.125 | BD: | 3.88 |
| Center Distance (in): | 2.063 in | LL: | 2.12 in |
| H: | 0.53 in | AJ: | 3.75 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.491 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Series Code: | OE | Center Distance (in): | 2.063 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Model Code: | 20YF | Motor Frame Size: | 48CZ |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 1/8 X 1/16 | Input Bore (C Face): | 0.5 |
| Bore Code: | 18 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

