How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.85 |
| BF: | 0.28 | AF: | 0.19 |
| P: | 1.38 in | BD: | 3.88 |
| AJ: | 3.75 | G: | 1.82 |
| H: | 0.53 in | AK: | 3 |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| LQ: | 4.46 in | LL: | 2.12 in |
| D: | 2.31 | T: | 1.125 |
| V: | 1.94 in | I: | 3.61 in |
| AA: | 8 | AB: | 3.69 |
Technical Specifications
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.491 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/8 X 1/16 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Bore Code: | 18 | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 48CZ | Input Bore (C Face): | 0.5 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 60:1 |
| Center Distance (in): | 2.063 | Series Code: | OE |
| Model Code: | 20YF | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

