How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 3.69 |
| D: | 2.31 | V: | 1.94 in |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| LQ: | 4.46 in | G: | 1.82 |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| I: | 3.61 in | BD: | 5.88 |
| T: | 1.125 | AF: | 0.19 |
| LL: | 2.12 in | AE2: | 0.85 |
| AG: | 4.65 | AA: | 8 |
Technical Specifications
| Series Code: | OE | Output RPM: | 175 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.09 |
| Model Code: | 20YF | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 18 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

