How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.125 |
| D: | 2.31 | AA: | 8 |
| P: | 1.38 in | AF: | 0.19 |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| AB: | 3.69 | G: | 1.82 |
| V: | 1.94 in | LL: | 2.12 in |
| I: | 3.61 in | BF: | 0.41 |
| BD: | 5.88 | LQ: | 4.46 in |
| AJ: | 5.88 | H: | 0.53 in |
| AG: | 4.65 | AE2: | 0.85 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Center Distance (in): | 2.063 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | 20YF | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.09 |
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

