How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | BD: | 5.88 |
| P: | 1.38 in | AE2: | 0.85 |
| LQ: | 4.46 in | H: | 0.53 in |
| AB: | 3.69 | BF: | 0.41 |
| AK: | 4.5 | G: | 1.82 |
| Center Distance (in): | 2.063 in | AF: | 0.19 |
| V: | 1.94 in | D: | 2.31 |
| BE: | 0.38 in | I: | 3.61 in |
| AG: | 4.65 | LL: | 2.12 in |
| T: | 1.125 | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Series Code: | OE | Bore Code: | 18 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.217 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Model Code: | 20YF | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

