Grove Gear 20YF-2-1.125-56C-100-L2
Part #:20YF-2-1.125-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | AA: | 8 |
| AB: | 3.69 | BF: | 0.41 |
| T: | 1.125 | AG: | 4.65 |
| LQ: | 4.46 in | P: | 1.38 in |
| AJ: | 5.88 | BE: | 0.38 in |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| D: | 2.31 | BD: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| AF: | 0.19 | AE2: | 0.85 |
| V: | 1.94 in | I: | 3.61 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Model Code: | 20YF |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.217 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.063 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

