Grove Gear 20YF-2-1.125-56C-100-L9
Part #:20YF-2-1.125-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 3.69 |
| AA: | 8 | AE2: | 0.85 |
| D: | 2.31 | LQ: | 4.46 in |
| P: | 1.38 in | G: | 1.82 |
| V: | 1.94 in | AG: | 4.65 |
| LL: | 2.12 in | AK: | 4.5 |
| AF: | 0.19 | T: | 1.125 |
| BF: | 0.41 | Center Distance (in): | 2.063 in |
| AJ: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | I: | 3.61 in |
Technical Specifications
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Gear Type: | Worm | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 0.217 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Model Code: | 20YF |
| Center Distance (in): | 2.063 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

