Grove Gear 20YF-2-1.125-56C-15-L1
Part #:20YF-2-1.125-56C-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| BF: | 0.41 | P: | 1.38 in |
| H: | 0.53 in | BD: | 5.88 |
| I: | 3.61 in | AJ: | 5.88 |
| AF: | 0.19 | BE: | 0.38 in |
| G: | 1.82 | V: | 1.94 in |
| AA: | 8 | LQ: | 4.46 in |
| T: | 1.125 | AB: | 3.69 |
| AE2: | 0.85 | AG: | 4.65 |
| D: | 2.31 | AK: | 4.5 |
Technical Specifications
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Model Code: | 20YF | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.56 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

