How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| AK: | 4.5 | T: | 1.125 |
| P: | 1.38 in | AJ: | 5.88 |
| BF: | 0.41 | AE2: | 0.85 |
| AA: | 8 | LL: | 2.12 in |
| AF: | 0.19 | G: | 1.82 |
| AG: | 4.65 | BD: | 5.88 |
| I: | 3.61 in | AB: | 3.69 |
| Center Distance (in): | 2.063 in | LQ: | 4.46 in |
| V: | 1.94 in | D: | 2.31 |
Technical Specifications
| Motor Frame Size: | 56C | Bore Code: | 18 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.56 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.063 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Model Code: | 20YF |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

