How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | AB: | 3.69 |
| AJ: | 5.88 | AK: | 4.5 |
| LL: | 2.12 in | BF: | 0.41 |
| P: | 1.38 in | BD: | 5.88 |
| AE2: | 0.85 | BE: | 0.38 in |
| I: | 3.61 in | LQ: | 4.46 in |
| G: | 1.82 | V: | 1.94 in |
| T: | 1.125 | Center Distance (in): | 2.063 in |
| D: | 2.31 | AF: | 0.19 |
| AG: | 4.65 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.063 | Output Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 20YF |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.56 |
| Bore Code: | 18 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

