Grove Gear 20YF-2-1.125-56C-15-L9
Part #:20YF-2-1.125-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 3.69 |
| BF: | 0.41 | I: | 3.61 in |
| AK: | 4.5 | P: | 1.38 in |
| AJ: | 5.88 | BE: | 0.38 in |
| LQ: | 4.46 in | H: | 0.53 in |
| G: | 1.82 | BD: | 5.88 |
| T: | 1.125 | V: | 1.94 in |
| D: | 2.31 | AF: | 0.19 |
| AA: | 8 | AE2: | 0.85 |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 1.56 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 117 | Service Factor: | 1 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Model Code: | 20YF | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 2.063 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

