Grove Gear 20YF-2-1.125-56C-20-L1
Part #:20YF-2-1.125-56C-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | D: | 2.31 |
| P: | 1.38 in | LQ: | 4.46 in |
| AF: | 0.19 | AG: | 4.65 |
| AJ: | 5.88 | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| G: | 1.82 | BF: | 0.41 |
| BE: | 0.38 in | AB: | 3.69 |
| BD: | 5.88 | AE2: | 0.85 |
| AA: | 8 | I: | 3.61 in |
| AK: | 4.5 | V: | 1.94 in |
Technical Specifications
| Output Shaft Direction: | 2 | Model Code: | 20YF |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.24 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.063 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Bore Code: | 18 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

