Grove Gear 20YF-2-1.125-56C-20-L3
Part #:20YF-2-1.125-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | LL: | 2.12 in |
| D: | 2.31 | BE: | 0.38 in |
| T: | 1.125 | P: | 1.38 in |
| LQ: | 4.46 in | AE2: | 0.85 |
| Center Distance (in): | 2.063 in | V: | 1.94 in |
| BD: | 5.88 | AG: | 4.65 |
| I: | 3.61 in | G: | 1.82 |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | AF: | 0.19 |
| H: | 0.53 in | AB: | 3.69 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.24 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Model Code: | 20YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

