Grove Gear 20YF-2-1.125-56C-25-L2
Part #:20YF-2-1.125-56C-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 3.69 |
| BD: | 5.88 | Center Distance (in): | 2.063 in |
| D: | 2.31 | P: | 1.38 in |
| LQ: | 4.46 in | LL: | 2.12 in |
| I: | 3.61 in | AJ: | 5.88 |
| T: | 1.125 | AG: | 4.65 |
| AA: | 8 | AF: | 0.19 |
| V: | 1.94 in | BE: | 0.38 in |
| AE2: | 0.85 | G: | 1.82 |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 18 | Center Distance (in): | 2.063 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.125 in | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.01 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | 20YF |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

