Grove Gear 20YF-2-1.125-56C-25-L3
Part #:20YF-2-1.125-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| AB: | 3.69 | BF: | 0.41 |
| D: | 2.31 | LL: | 2.12 in |
| AG: | 4.65 | I: | 3.61 in |
| AA: | 8 | AJ: | 5.88 |
| BE: | 0.38 in | LQ: | 4.46 in |
| G: | 1.82 | T: | 1.125 |
| AK: | 4.5 | P: | 1.38 in |
| BD: | 5.88 | V: | 1.94 in |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 1.01 |
| Bore Code: | 18 | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Output RPM: | 70 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Model Code: | 20YF |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

