Grove Gear 20YF-2-1.125-56C-25-L4
Part #:20YF-2-1.125-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | LQ: | 4.46 in |
| AA: | 8 | V: | 1.94 in |
| D: | 2.31 | AE2: | 0.85 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 3.61 in | AK: | 4.5 |
| T: | 1.125 | BE: | 0.38 in |
| AB: | 3.69 | H: | 0.53 in |
| P: | 1.38 in | AF: | 0.19 |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| G: | 1.82 | AG: | 4.65 |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 25:1 |
| Series Code: | OE | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 18 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 1.01 | Output Diameter (in): | 1.125 in |
| Model Code: | 20YF | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

