How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AJ: | 5.88 |
| LQ: | 4.46 in | G: | 1.82 |
| AA: | 8 | V: | 1.94 in |
| AE2: | 0.85 | I: | 3.61 in |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | AB: | 3.69 |
| D: | 2.31 | T: | 1.125 |
| AK: | 4.5 | AG: | 4.65 |
| BE: | 0.38 in | P: | 1.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 20YF |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 0.896 |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.063 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

