Grove Gear 20YF-2-1.125-56C-30-L1
Part #:20YF-2-1.125-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AB: | 3.69 |
| AF: | 0.19 | H: | 0.53 in |
| G: | 1.82 | AG: | 4.65 |
| BF: | 0.41 | AE2: | 0.85 |
| AK: | 4.5 | BE: | 0.38 in |
| AA: | 8 | AJ: | 5.88 |
| I: | 3.61 in | D: | 2.31 |
| LL: | 2.12 in | LQ: | 4.46 in |
| P: | 1.38 in | BD: | 5.88 |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 0.896 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Model Code: | 20YF | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Series Code: | OE |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

