Grove Gear 20YF-2-1.125-56C-30-L9
Part #:20YF-2-1.125-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 8 |
| P: | 1.38 in | AG: | 4.65 |
| V: | 1.94 in | G: | 1.82 |
| T: | 1.125 | AE2: | 0.85 |
| LQ: | 4.46 in | LL: | 2.12 in |
| BD: | 5.88 | AF: | 0.19 |
| BE: | 0.38 in | BF: | 0.41 |
| I: | 3.61 in | AK: | 4.5 |
| D: | 2.31 | H: | 0.53 in |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Model Code: | 20YF | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.896 |
| Output RPM: | 58.3 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

