Grove Gear 20YF-2-1.125-56C-40-L1
Part #:20YF-2-1.125-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | D: | 2.31 |
| AJ: | 5.88 | AB: | 3.69 |
| AG: | 4.65 | AF: | 0.19 |
| AA: | 8 | V: | 1.94 in |
| G: | 1.82 | BD: | 5.88 |
| LL: | 2.12 in | T: | 1.125 |
| BF: | 0.41 | H: | 0.53 in |
| AK: | 4.5 | P: | 1.38 in |
| BE: | 0.38 in | AE2: | 0.85 |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 18 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.063 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Model Code: | 20YF | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.71 |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

