Grove Gear 20YF-2-1.125-56C-40-L2
Part #:20YF-2-1.125-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | AB: | 3.69 |
| AE2: | 0.85 | D: | 2.31 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| G: | 1.82 | P: | 1.38 in |
| T: | 1.125 | BF: | 0.41 |
| LL: | 2.12 in | BE: | 0.38 in |
| I: | 3.61 in | V: | 1.94 in |
| H: | 0.53 in | AG: | 4.65 |
| LQ: | 4.46 in | AA: | 8 |
Technical Specifications
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Ratio: | 40:1 | Center Distance (in): | 2.063 |
| Input HP @ 1750 RPM: | 0.71 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Model Code: | 20YF | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Bore Code: | 18 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

