Grove Gear 20YF-2-1.125-56C-40-L4
Part #:20YF-2-1.125-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | BE: | 0.38 in |
| LL: | 2.12 in | AG: | 4.65 |
| T: | 1.125 | H: | 0.53 in |
| AF: | 0.19 | V: | 1.94 in |
| I: | 3.61 in | BF: | 0.41 |
| BD: | 5.88 | G: | 1.82 |
| D: | 2.31 | AK: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 2.063 in |
| P: | 1.38 in | AB: | 3.69 |
| AE2: | 0.85 | LQ: | 4.46 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.71 | Center Distance (in): | 2.063 |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Model Code: | 20YF | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

