Grove Gear 20YF-2-1.125-56C-50-L2
Part #:20YF-2-1.125-56C-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BD: | 5.88 |
| D: | 2.31 | I: | 3.61 in |
| AG: | 4.65 | V: | 1.94 in |
| LQ: | 4.46 in | AJ: | 5.88 |
| LL: | 2.12 in | G: | 1.82 |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1.125 | Center Distance (in): | 2.063 in |
| AB: | 3.69 | AA: | 8 |
| AK: | 4.5 | AE2: | 0.85 |
| P: | 1.38 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 18 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 20YF |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.563 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Center Distance (in): | 2.063 |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

