Grove Gear 20YF-2-1.125-56C-50-L9
Part #:20YF-2-1.125-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 1.94 in |
| AG: | 4.65 | AK: | 4.5 |
| I: | 3.61 in | AB: | 3.69 |
| AF: | 0.19 | AA: | 8 |
| H: | 0.53 in | LL: | 2.12 in |
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| T: | 1.125 | AE2: | 0.85 |
| P: | 1.38 in | D: | 2.31 |
| G: | 1.82 | LQ: | 4.46 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Model Code: | 20YF | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 0.563 | Center Distance (in): | 2.063 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

