Grove Gear 20YF-2-1.125-56C-60-L1
Part #:20YF-2-1.125-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AG: | 4.65 |
| LL: | 2.12 in | BE: | 0.38 in |
| AK: | 4.5 | D: | 2.31 |
| AF: | 0.19 | G: | 1.82 |
| H: | 0.53 in | AA: | 8 |
| LQ: | 4.46 in | AJ: | 5.88 |
| V: | 1.94 in | T: | 1.125 |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
| BF: | 0.41 | I: | 3.61 in |
| AB: | 3.69 | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Output Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 18 | Model Code: | 20YF |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.063 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.491 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

