Grove Gear 20YF-2-1.125-56C-60-L3
Part #:20YF-2-1.125-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 1.38 in |
| AJ: | 5.88 | G: | 1.82 |
| I: | 3.61 in | H: | 0.53 in |
| V: | 1.94 in | AE2: | 0.85 |
| LL: | 2.12 in | AG: | 4.65 |
| AK: | 4.5 | D: | 2.31 |
| BE: | 0.38 in | AB: | 3.69 |
| LQ: | 4.46 in | AF: | 0.19 |
| T: | 1.125 | BD: | 5.88 |
| AA: | 8 | Center Distance (in): | 2.063 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 20YF | Center Distance (in): | 2.063 |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Bore Code: | 18 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.491 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

