How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | H: | 0.53 in |
| D: | 2.31 | I: | 3.61 in |
| LQ: | 4.46 in | AG: | 4.65 |
| Center Distance (in): | 2.063 in | AF: | 0.19 |
| G: | 1.82 | AJ: | 5.88 |
| AB: | 3.69 | BD: | 5.88 |
| T: | 1.125 | V: | 1.94 in |
| BF: | 0.41 | AK: | 4.5 |
| AA: | 8 | P: | 1.38 in |
| BE: | 0.38 in | LL: | 2.12 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.304 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Model Code: | 20YF |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

