Grove Gear 20YF-2-1.125-56C-80-L1
Part #:20YF-2-1.125-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.19 |
| AJ: | 5.88 | AG: | 4.65 |
| AE2: | 0.85 | BF: | 0.41 |
| V: | 1.94 in | I: | 3.61 in |
| Center Distance (in): | 2.063 in | AK: | 4.5 |
| LL: | 2.12 in | LQ: | 4.46 in |
| BD: | 5.88 | T: | 1.125 |
| BE: | 0.38 in | AA: | 8 |
| G: | 1.82 | P: | 1.38 in |
| D: | 2.31 | AB: | 3.69 |
Technical Specifications
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Bore Code: | 18 |
| Model Code: | 20YF | Product Type: | Right Angle |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.304 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.063 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

