Grove Gear 20YF-2-1.125-56C-80-L4
Part #:20YF-2-1.125-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | AG: | 4.65 |
| AB: | 3.69 | T: | 1.125 |
| D: | 2.31 | P: | 1.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| V: | 1.94 in | AF: | 0.19 |
| BE: | 0.38 in | G: | 1.82 |
| Center Distance (in): | 2.063 in | AA: | 8 |
| H: | 0.53 in | LL: | 2.12 in |
| AK: | 4.5 | I: | 3.61 in |
| BF: | 0.41 | AE2: | 0.85 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.304 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Center Distance (in): | 2.063 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 20YF | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

