Grove Gear 20YF-2-1.188-140TC-20-L3
Part #:20YF-2-1.188-140TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | AK: | 4.5 |
| AB: | 3.69 | LL: | 2.12 in |
| T: | 1.188 | I: | 3.61 in |
| BD: | 5.88 | AG: | 4.65 |
| D: | 2.31 | V: | 1.94 in |
| H: | 0.53 in | Center Distance (in): | 2.063 in |
| G: | 1.82 | AF: | 0.19 |
| BE: | 0.38 in | BF: | 0.41 |
| AE2: | 0.85 | LQ: | 4.46 in |
| AJ: | 5.88 | P: | 1.38 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 19 |
| Center Distance (in): | 2.063 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.24 | Ratio: | 20:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | 20YF | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

