Grove Gear 20YF-2-1.188-140TC-20-L4
Part #:20YF-2-1.188-140TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 1.82 |
| AG: | 4.65 | LL: | 2.12 in |
| D: | 2.31 | AA: | 8 |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | I: | 3.61 in |
| V: | 1.94 in | BD: | 5.88 |
| AE2: | 0.85 | P: | 1.38 in |
| AF: | 0.19 | H: | 0.53 in |
| LQ: | 4.46 in | T: | 1.188 |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
Technical Specifications
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.24 | Bore Code: | 19 |
| Ratio: | 20:1 | Model Code: | 20YF |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 2.063 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

