Grove Gear 20YF-2-1.188-140TC-20-L9
Part #:20YF-2-1.188-140TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | BD: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
| I: | 3.61 in | AE2: | 0.85 |
| AB: | 3.69 | AJ: | 5.88 |
| LQ: | 4.46 in | AK: | 4.5 |
| D: | 2.31 | V: | 1.94 in |
| P: | 1.38 in | T: | 1.188 |
| AG: | 4.65 | BE: | 0.38 in |
| LL: | 2.12 in | AF: | 0.19 |
| AA: | 8 | Center Distance (in): | 2.063 in |
Technical Specifications
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.24 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Model Code: | 20YF | Ratio: | 20:1 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.063 |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

