Grove Gear 20YF-2-1.188-140TC-30-L1
Part #:20YF-2-1.188-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | T: | 1.188 |
| AE2: | 0.85 | V: | 1.94 in |
| LQ: | 4.46 in | BD: | 5.88 |
| I: | 3.61 in | BF: | 0.41 |
| AK: | 4.5 | H: | 0.53 in |
| P: | 1.38 in | AJ: | 5.88 |
| AA: | 8 | AG: | 4.65 |
| G: | 1.82 | AF: | 0.19 |
| D: | 2.31 | BE: | 0.38 in |
| LL: | 2.12 in | AB: | 3.69 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.896 | Bore Code: | 19 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Center Distance (in): | 2.063 | Model Code: | 20YF |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

