Grove Gear 20YF-2-1.188-140TC-30-L2
Part #:20YF-2-1.188-140TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.85 |
| P: | 1.38 in | T: | 1.188 |
| AA: | 8 | BF: | 0.41 |
| BE: | 0.38 in | LL: | 2.12 in |
| AK: | 4.5 | AB: | 3.69 |
| G: | 1.82 | LQ: | 4.46 in |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| AG: | 4.65 | H: | 0.53 in |
| D: | 2.31 | AJ: | 5.88 |
| I: | 3.61 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Model Code: | 20YF | Ratio Range: | 30:1 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.896 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

