Grove Gear 20YF-2-1.188-140TC-30-L3
Part #:20YF-2-1.188-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| D: | 2.31 | P: | 1.38 in |
| AB: | 3.69 | G: | 1.82 |
| V: | 1.94 in | I: | 3.61 in |
| AG: | 4.65 | AE2: | 0.85 |
| T: | 1.188 | BE: | 0.38 in |
| LL: | 2.12 in | LQ: | 4.46 in |
| AA: | 8 | AK: | 4.5 |
| AF: | 0.19 | AJ: | 5.88 |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Center Distance (in): | 2.063 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Model Code: | 20YF | Input Bore (C Face): | 0.875 |
| Ratio: | 30:1 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.896 | Bore Code: | 19 |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

