Grove Gear 20YF-2-1.188-140TC-30-L4
Part #:20YF-2-1.188-140TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | LL: | 2.12 in |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.188 | AE2: | 0.85 |
| BE: | 0.38 in | P: | 1.38 in |
| Center Distance (in): | 2.063 in | LQ: | 4.46 in |
| H: | 0.53 in | I: | 3.61 in |
| AK: | 4.5 | G: | 1.82 |
| AG: | 4.65 | AA: | 8 |
| BD: | 5.88 | V: | 1.94 in |
| AB: | 3.69 | AF: | 0.19 |
Technical Specifications
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 0.896 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.063 | Model Code: | 20YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

