Grove Gear 20YF-2-1.188-140TC-30-L9
Part #:20YF-2-1.188-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| AE2: | 0.85 | LQ: | 4.46 in |
| BE: | 0.38 in | V: | 1.94 in |
| I: | 3.61 in | T: | 1.188 |
| LL: | 2.12 in | AB: | 3.69 |
| G: | 1.82 | AA: | 8 |
| P: | 1.38 in | H: | 0.53 in |
| AK: | 4.5 | D: | 2.31 |
| AG: | 4.65 | AF: | 0.19 |
| BD: | 5.88 | Center Distance (in): | 2.063 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 20YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.063 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.896 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

