Grove Gear 20YF-2-1.188-56C-30-L1
Part #:20YF-2-1.188-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 1.82 | BE: | 0.38 in |
| D: | 2.31 | AA: | 8 |
| AG: | 4.65 | V: | 1.94 in |
| AB: | 3.69 | I: | 3.61 in |
| P: | 1.38 in | LL: | 2.12 in |
| AE2: | 0.85 | LQ: | 4.46 in |
| T: | 1.188 | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.896 |
| Model Code: | 20YF | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Center Distance (in): | 2.063 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

