Grove Gear 20YF-2-1.188-56C-30-L2
Part #:20YF-2-1.188-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | V: | 1.94 in |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
| AA: | 8 | AJ: | 5.88 |
| LL: | 2.12 in | AK: | 4.5 |
| I: | 3.61 in | BF: | 0.41 |
| AG: | 4.65 | P: | 1.38 in |
| BE: | 0.38 in | LQ: | 4.46 in |
| D: | 2.31 | AB: | 3.69 |
| T: | 1.188 | H: | 0.53 in |
| AF: | 0.19 | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.896 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 2.063 |
| Service Factor: | 1 | Series Code: | OE |
| Model Code: | 20YF | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

